Select Your Country

Go to global website

KFD2-STC5-2 SMART Transmitter Power Supply

Key Benefits at a Glance

  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
  • Output 4 mA ... 20 mA current sink/current source
  • Terminals with test points
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-STC5-2

Signal typeAnalog input
Safety Integrity Level (SIL)SIL 2
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr18 ... 30 V DC
Ripplewithin the supply tolerance
Power dissipation≤ 1.4 W at maximum load
Power consumption≤ 2.6 W at maximum load
Connection sidefield side
Connectionterminals 1+, 2-, 3; 4+, 5-, 6
Input signal4 ... 20 mA
Open circuit voltage/short-circuit currentterminals 1+, 3; 4+, 6: 23 V / 25 mA
Input resistancemax. 265 Ω terminals 2-, 3; 5-, 6 , max. 330 Ω terminals 1+, 3; 4+, 6
Available voltage≥ 16 V at 20 mA ; ≥ 20 V at 4 mA , terminals 1+, 3; 4+, 6
Connection sidecontrol side
Connectionterminals 7+, 8-, 9-; 10+, 11-, 12- (sink)
terminals 7-, 8+, 9+; 10-, 11+, 12+ (source)
see additional information
Load0 ... 600 Ω
Output signal4 ... 20 mA (overload > 25 mA)
Ripplemax. 50 µA rms
External supply (loop)2 ... 30 V DC
If the external voltage is > 19 V, a load ≥ ((V - 19) / 0.02) Ω is required. V represents the value of the external voltage.
The internal 250 Ω resistor at terminals 9 and 12 can be used as a load.
Deviationat 20 °C (68 °F), 4 ... 20 mA
≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage
Influence of ambient temperature≤ 0.25 µA/K
Frequency rangefield side into the control side: band width with 1 Vpp signal 0 ... 7.5 kHz (-3 dB)
safe area to hazardous area: band width with 1 VSS signal 0.3 ... 7.5 kHz (-3 dB)
Settling time2 ms
Rise time/fall time1 ms
Input/Outputbasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC 61010-1, rated insulation voltage 300 Veff
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
EN 61326-3-2:2008
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.