Select Your Country

Go to global website

ACC-CDL-4646GP2-1010 Encoder Coupling

Double loop coupling 10 x 10

Key Benefits at a Glance

  • Average torsional rigidity
  • Small reset forces
  • Shock- and vibration-absorbing
  • Thermally and electrically insulating
  • Very good compensation of radial, lateral and angular misalignments
  • Maintenance-free

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-CDL-4646GP2-1010

Operating temperature-30 ... 80 °C (-22 ... 176 °F)
Shaft diameter10 mm
Material
FastenerPolyurethane
End pieceZinc plated steel
Mass85 g
Rotational speedmax. 3000 min
Max. torque2 Nm
Radial offsetmax. ± 3 mm
Axial offsetmax. ± 4 mm
Angle errormax. ± 12 °
Torsion spring stiffness28 Nm / rad
Radial spring stiffness7 N / mm
Moment of inertia106 kg m2 x 10-7
Mountingclamp screws M4 x 6, DIN 916
Tightening torque of clamping screwsmax. 1 Nm