Select Your Country

Go to global website

TAB-IND15WINAA1A3XX.1 POS Tablet And Kiosk TerminalTab-IND®

Self-service point-of-sale (POS) tablet and kiosk terminal with integrated NFC payment module, 15.6 inches, Android

Key Benefits at a Glance

  • Flexible installation with countertop or floor stands using standardized VESA 75/100 mounts or custom furniture/wall integration
  • Combines the power of a kiosk with the flexibility of a tablet in a compact design
  • Contactless Payment and Checkout Directly on the Screen
  • Front facing NFC antenna
  • Developed in-house

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-IND15WINAA1A3XX.1

ProcessorQualcomm® QCS6490 Octa-Core 2.1 GHz
RAM8 GByte
Camera
Front camera5 MP as optional accessory
Internal data memory128 GByte UFS
Speakerintegrated
Microphoneintegrated
Display
Touch screen technologyMulti-touch
Panel typeTFT, LCD
Screen size15.6 inch (39.62 cm)
Aspect ratio9:16
Screen resolution1080 x 1920 px
Brightness350 cd/m2
Special FeaturesCover glass with anti-glare treatment
I/O ports1x USB-C 2.0 on the rear
3 x USB-C 2.0 on each side for connecting accessories
1 x USB-C 3.2 on the right-hand side for connecting accessories or for service purposes
1x USB-A in host mode on the rear
RJ-45 LAN with PoE function
DC input (barrel connector) 24 V at 3 A
WLANWLAN IEEE 802.11 ax
BluetoothBluetooth® 5.2
NFCFront-facing NFC antenna (top right, illuminated symbol)
Optimized for payment processing
Supports transport cards (Felica, MiFare), EMVCo L1 approved
SoftPOS applications from various partners available
Operating systemAndroid™ 15 with GMS
Operating temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity10 % ... 90 %
InstallationVESA mounting pattern:
70 x 70 mm
100 × 100 mm
Massapprox. 3 kg (incl. power supply)
Dimensions
Height348.5 mm
Width238.8 mm
Depth31.3 mm
Approved forEU, UK, USA
Scope of deliveryTab-IND®
Power supply 24 V / 3 A / 72 W