Select Your Country

Go to global website

BAT 3.6 13000 LIT ASSEMBLY Battery

Genuine spare battery for WILSEN devices

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BAT 3.6 13000 LIT ASSEMBLY

Nominal voltageUN3.6 V
Nominal capacity13000 mAh
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperaturepermissible: -25 ... 70 °C (-13 ... 158 °F) , with significantly increased self-discharge at temperatures > 30 °C (86 °F)
recommended: < 30 °C (86 °F) at < 80% relative humidity
Massapprox. 100 g
Dimensions
Height65 mm
Diameter38 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.