Select Your Country

Go to global website

ICE12-8FI4FO-2IOL-G60L-V1D CIP Safety I/O Module

Safe I/O module for fieldbus with EtherNet/IP and CIP Safety, featuring 8/4 fail-safe digital inputs, 4/2 fail-safe digital outputs, and 2 Class A IO-Link ports

Key Benefits at a Glance

  • 8/4 failsafe digital inputs, 4/2 failsafe digital outputs, 2 IO-Link Class A ports
  • EtherNet/IP with CIP Safety
  • M12 power connector, L-coded
  • Sturdy metallic housing
  • Web-based configuration, IIoT for IO-Link signals: MQTT, REST, CoAP
  • Certified up to SIL 3 according to IEC/EN 61508 and up to PLe, Cat. 4 according to EN ISO 13849-1

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Functional Safety: Performance Level - PL e
Product Compliance: USA - cULus
Approval symbol
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICE12-8FI4FO-2IOL-G60L-V1D

UL File NumberE223772
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Reaction time69 ms
MTTF83 a
MTTFd225 a
Mission Time (TM)20 a
PFH1.37 E-9 1/h (F-DO + F-DI 2-channel)
5.36 E-9 1/h (F-DO + F-DI 1-channel)
LED indicationsee manual
Rotary switchSetting the Failsafe Address
Rated operating voltageUe18 ... 30 V DC
Nominal voltageUN24 V DC (SELV/PELV)
Current consumptiontyp. 180 mA (at 24 V DC)
Current loading capacitymax. 16 A per module
Interface typeIndustrial Ethernet
Physical M12 , 4-pin , D-coded
ProtocolEtherNet/IP
Safety profileCIP Safety
SpecificationCIP Version 3.2x, EtherNet/IP adaptation of CIP Version 1.2x
Transfer rateFast Ethernet 10/100 Mbps , full duplex
Transmission mode100BASE-TX
Cycle timemin. 1 ms
AddressingBootP, DHCP, Rotary Address Switches
Address Switch Range0 ... 255 dec.
Connection TypesExclusive Owner, Input Only, Listen Only
CIP Msg Connection Limit6
CIP I/O Connection Limit3
Shared InputNot supported
Device Level Ring (DLR)Supported , (beacon based)
Quick Connect (QC)Supported , max. 500 ms
Supported network protocolsACD, ARP, BOOTP, DHCP, HTTP, IGMP, Ping, TCP/IP
Number/Type2 x IO-Link Class A (X7 - X8)
Configurable as:
max. 2 IO-Link and 2 digital inputs and outputs
max. 4 digital inputs/outputs
short-circuit protected
Sensor supplymax. 4 A per port (X7 - X8) via L+ (pin 1)
Output currentIemax. 500 mA per port (X7 - X8) via C/Q (Ch. A/pin 4)
max. 2 A per port (X7 - X8) via DO (Ch. B/pin 2)
Number of channelsup to 8
Number4 port (X1 – X4)
Sensor typesPNP
Input typesafe digital inputs
Sensor supplymax. 1500 mA per port
Switching pointType 3 acc. to IEC 61131-2 for DI configuration "without test pulse" and potential-free switches with DI configuration "with test pulse"
Rated voltageUr24 V DC
Rated currentIrtyp. 3 mA
Internal protection circuitoverload and short-circuit resistant
Number of channels4
Number2 port (X5, X6)
Output currentmax. 2 A per channel
max. 8 A per module
Output typesafe digital outputs
Rated voltageUr24 V DC
Galvanic isolationavailable
Overload behaviorAuto off and on switching / Manual restart
Switching pointp-switching
Internal protection circuitoverload and short-circuit resistant
Electromagnetic compatibility
Directive 2014/30/EUEN 61131-2:2007
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Communication interfaceIEC 61131-9 / IO-Link V1.1.4
Functional safetyEN ISO 13849-1:2023 , IEC/EN 61508:2010
Ambient temperature-40 ... 70 °C (-40 ... 158 °F) (HW50)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity5 ... 98 % (for UL applications, max. 80 %)
Altitude≤ 2000 m above MSL
Shock and impact resistance50 g, 11 ms, all axes
Vibration resistance15 g at 5 - 500 Hz
Degree of protectionIP65 / IP67 / IP69K
ConnectionPower Supply M12, L-coded
Fieldbus M12, D-coded
Inputs/Outputs M12, A-coded
Material
HousingDiecast zinc
Mass500 g
Dimensions
Height200 mm
Width60 mm
Length31 mm