Select Your Country

Go to global website

RM-GXP1100-19S-*-T5* Operator Workstation (RM)VisuNet® GXP

Remote monitor (RM), 2024 generation, Intel® Atom Elkhart Lake processing unit for use in hazardous areas in Zone 1/21

Key Benefits at a Glance

  • 19 in (48 cm) display
  • Thin Client solution (with VisuNet RM Shell firmware)
  • Lightweight design
  • Completely modular system for easy field maintainability
  • Flush or bezel mounting options
  • IP66 rating for each individual component and entire system with housing
  • Certified for ATEX and IECEx Zone 1/21

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RM-GXP1100-19S-*-T5*

TypeRemote Monitor
ProcessorIntel® Atom Elkhart Lake x6211E
RAM4 GB
Mass storage64 GByte eMMC
Power consumption
AC115/230 V AC, 0.4 ... 0.7 A, 50/60 Hz
DC18 ... 36 V DC , 1.5 ... 3 A
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen size48.26 cm (19 inch)
Resolution1280 x 1024 (SXGA) , Aspect ratio 5:4
Color depth24 bit (16.7 M) color
Contrast ratio1000:1
Brightness450 cd/m2 (nit) (typically)
Viewing angle170° horizontal
160° vertical
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devices
Touch screenoptional: projective capacitive; 10 finger multi-touch, glove friendly
KeyboardFoil keyboard with different pointing device options available (see EXTA4 datasheet)
Interface typeStandard:
1 x Ethernet 100/1000BASE-TX (Ex e) or
1 x fiber optic 1000BASE-SX (Multimode) or
1 x fiber optic 1000BASE-LX (Singlemode),
1 x USB 2.0 (Ex e; service port),
2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse),
1 x DC or AC power in (via power supply unit)
 
Optional:
"interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and IDM-164-D-* and base station IDMx61-B-*, IDM-Z1-x61-B-* and IDM-Z1-x64-B-* (Ex i)
 
"interface 4": 1 x barcode reader interface for wired 2-D scanner IDM-Z1-260-D-* and IDM-Z1-264-D-* (Ex i)
 
"interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i)
 
1 x RS-232 (Ex e)
1 x RS-485 (Ex e)
1 x Ethernet 100/1000Base-TX (Ex e)
Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
non-Bluetooth products only
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 301 328 V2.1.1
EN 301 489-1 V2.1.1
EN 301 489-17 V3.1.1
Bluetooth products only
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Operating systemVisuNet RM Shell 6 (based on Windows® 11 IoT Enterprise LTSC 2024)
Optional:

TJ-: IGEL OS 12 (based on Linux, pre-installed without licence)

TI-: IGEL OS 11 (based on Linux, pre-installed without licence)
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN60068-2-78
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66 (individual components and entire system with housing)
MaterialInternal:
Panel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU)
External:
Bezel: stainless steel AISI 304 (1.4301)
System housing: stainless steel AISI 304 (1.4301), bead blasted, typical surface roughness Ra = 1.6 µm
InstallationFlush-mount installation (requires customized mounting kit)
Panel-mount installation into system housing with bezel
Panel-mount installation into cabinet with Bezel and standard mounting kit
Masspanel with DC: 22 kg , panel with AC: 23 kg , system housing AG1: 19 kg
Dimensionspanel with DC: 524 mm x 453 mm x 120 mm
panel with AC: 524 mm x 453 mm x 137 mm
panel with AG1 housing: 582 mm x 490 mm x 224 mm
Note* see nameplate: 2021 alternative, processor cannot be selected
EU-type examination certificateBVS 17 ATEX E 036 X
MarkingEx-Hexagon II 2G Ex eb q ib [ib] IIC T4 Gb
[exsign] II 2D Ex tb [ib] IIIC T85°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
IECEx approval
IECEx certificateIECEx BVS 17.0029X
IECEx markingEx eb q ib [ib] IIC T4 Gb
Ex tb [ib] IIIC T85°C Db
StandardsIEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013