Select Your Country

Go to global website

FN-LB-Ex-1197 Surge Protection Barrier

Key Benefits at a Glance

  • 1-channel
  • Surge protection for 2 signal lines
  • Surge protection for 2 supply lines
  • Field mount module
  • ½ NPT thread
  • Stainless steel housing
  • Max. surge current (8/20 µs) 20 kA
  • Suitable for hazardous area
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cCSAus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of FN-LB-Ex-1197

Device type
Signal line connectionsType 2/P2 acc. to EN 61643-11
Supply line connectionsType 2/Class II acc. to EN 61643-11/IEC 61643-11
Number of protected signal lines2
Number of protected supply lines2
Safety Integrity Level (SIL)SIL 3
Signal line connections
Nominal voltageUN24 V
Maximum continuous operating voltageUc22.6 V AC and 32 V DC
Nominal load currentIL0.55 A at 80 °C (176 °F)
Impulse discharge current (10/350 µs)Iimp1 kA , line-earth
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 58 V , line-line for nominal discharge current In
max. 900 V , line-earth for nominal discharge current In
Capacitance≤ 25 pF , line-earth
≤ 15 pF , line-earth
Supply line connections
Nominal voltageUN120 V / 230 V AC
Maximum continuous operating voltageUc255 V
Temporary overvoltageUt335 V / 5 s , L-N
400 V / 5 s , L/N-PE
1200 V / 200 ms , L/N-PE
Nominal discharge current (8/20 µs)In3 kA , L-N
Max. surge current (8/20 µs)Imax3 kA , L-N
Total discharge current (8/20 µs)Itotal5 kA , L/N-PE
Voltage protection levelUpmax. 1.4 kV , L-N
max. 1.5 kV , L/N-PE
Degree of protectionIEC 60529:2001
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Housing materialstainless steel 1.4401 (AISI 316)
surface all over polished
Degree of protectionIP67
ConnectionConnecting cable
Core cross section1.3 mm2
Cable
LengthL0.25 m
Massapprox. 248 g
DimensionsAF27 x 83 mm (1.1 x 3.3 inch)
Width across flats27
MountingNPT1/2 thread
EU-type examination certificateDEKRA 26 ATEX 0035 X
MarkingEx-Hexagon II 2G Ex db IIC T6...T5 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+A11 , EN 60079-1:2014+A11
IECEx approval
IECEx certificateIECEx DEK 26.0015X
IECEx markingEx db IIC T6...T5 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.