Select Your Country

Go to global website

FS-LB-Ex-1147 Surge Protection Barrier

Key Benefits at a Glance

  • 2-channel
  • Surge protection for 4 signal lines
  • Field mount module
  • M20 x 1.5 thread
  • Stainless steel housing
  • Max. surge current (8/20 µs) 20 kA
  • Suitable for hazardous area
  • Meets the requirements according to FISCO
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cCSAus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of FS-LB-Ex-1147

Device typeType 2/P1 acc. to EN 61643-11
Number of protected signal lines4
Safety Integrity Level (SIL)SIL 3
Nominal voltageUN24 V
Maximum continuous operating voltageUc25.4 V AC and 36 V DC
Nominal load currentIL0.55 A at 80 °C (176 °F)
Impulse discharge current (10/350 µs)Iimp1.5 kA line-earth
Nominal discharge current (8/20 µs)In10 kA line-earth
Total discharge current (8/20 µs)Itotal20 kA
Voltage protection levelUpmax. 65 V line-line for nominal discharge current In
max. 2000 V line-earth for nominal discharge current In
Capacitance≤ 2000 pF line-line
≤ 15 pF line-earth
Degree of protectionIEC 60529:2001
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Housing materialstainless steel 1.4301 / AISI 304
surface all over polished
Degree of protectionIP67
ConnectionConnecting cable
Core cross section1.3 mm2
Cable
LengthL0.25 m
Massapprox. 220 g
DimensionsAF27 x 83 mm (1.1 x 3.3 inch)
Width across flats27
MountingM20 x 1.5 thread
EU-type examination certificateDEKRA 26 ATEX 0033 X
MarkingEx-Hexagon II 2(1)G Ex ia [ia Ga] IIC T6...T5 Gb
VoltageUiEntity 30 V , FISCO 17.5 V
CurrentIiEntity 550 mA , FISCO 380 mA
PowerPiEntity 3 W , FISCO 5.32 W
Internal capacitanceCinegligibly small
Internal inductanceLi negligibly small
EU-type examination certificateDEKRA 26 ATEX 0034 X
MarkingEx-Hexagon II 2G Ex db IIC T6...T5 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+A11 , EN 60079-1:2014+A11 , EN 60079-11:2012
CSA approval
Control drawing1775 P+F
IECEx approval
IECEx certificateIECEx DEK 26.0013X
IECEx DEK 26.0014X
IECEx markingEx ia [ia Ga] IIC T6...T5 Gb
Ex db IIC T6...T5 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.