Select Your Country

Go to global website

IQC21-30-EX smart-DOME 50pcs RFID Tag

RFID tag for hazardous areas

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • 64 bit Fixcode
  • 896 bits memory available
  • Mounting holes for simple installation
  • ATEX-approval for zone 1 and zone 21
  • Conforms to ISO 15693

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC21-30-EX smart-DOME 50pcs

MarkingEx-Hexagon II 2G Ex ia IIC T6 Gb
[exsign] II 2D Ex ia IIIC T80°C Db
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeICODE SLIX (NXP)
EEPROM896 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles100000
Data retention period50 years
Explosion protection
Directive 2014/34/EUEN IEC 60079-0
EN IEC 60079-11
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 110 °C (-40 ... 230 °F)
Degree of protectionIP67
Material
HousingPolyurethane (PUR)
Installation
On metalyes
In airyes
Dimensions
Height10 mm
Diameter30 mm
Construction typeCylindrical
NotePackaging unit, 50-piece