Select Your Country

Go to global website

ETHERNET MODEM ROUTER - Teltonika TRB160 Ethernet Module

Ethernet module for Tab-IND 15

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ETHERNET MODEM ROUTER - Teltonika TRB160

DescriptionEthernet Modem Router – Teltonika TRB160 qualified by Pepperl+Fuchs. Can be ordered directly from the manufacturer.
For more information and inquiry options, please visit the official Teltonika TRB160 product page.
ProcessorQualcomm, 1.28 Ghz, ARM Cortex-A7
RAM128 MByte
Internal data memory256 MByte
KeyReboot/User default reset/Factory reset button
I/O ports1 x RJ45 port, 10/100/1000 Mbps
1 x 4-pin power connector
1 x USB Type-C
2 x SMA for Mobile
Mobile standard
4G4G LTE Cat 6 up to 300 DL/ 50 UL Mbps; 3G up to 42 DL/ 5.76 UL Mbps
SIM card1 x Internal SIM slot (Mini SIM – 2FF), 1.8 V/3 V, eSIM (Optional)
Operating temperature-40 ... 75 °C (-40 ... 167 °F)
Relative humidity10 ... 90 % non-condensing
Degree of protectionIP30
InstallationDIN rail, wall mount, flat surface (all require additional kit)
Dimensions
Height25 mm
Width83 mm
Depth74.2 mm
SeriesTab-IND®