Select Your Country

Go to global website

CSH-ID02-MAG-M12-10-3200-N0 Scanner Mount

Scanner mount with charging function for Ident-Ex 02 Bluetooth® handhelds, compatible with VisuNet FLX

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
  • Compatible with AG-3200 housing (adapter included)
  • Compatible with Ident-Ex® 02
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CSH-ID02-MAG-M12-10-3200-N0

ConnectionMagnetic Charging Connector, M12 (male)
Material1.4301 stainless steel
Mass350 g
MountingIncluded in delivery: 2 x M5 screws and mounting adapter
Tightening torque: 6 Nm

For more information, refer to the VisuNet FLX system manual
Cable length0.5 m
SeriesIdent-Ex®