Select Your Country

Go to global website

REF-MCLIP15HT Reflector

Reflector with micro-structure, round ø 15 mm, snap-in, high temperature applications

Key Benefits at a Glance

  • Simple installation with snap-in fastener
  • Micro-structure
  • With extended temperature range up to 110 °C (230 °F)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-MCLIP15HT

Construction typecircular
Tripel heightapprox. 0.8 mm
Ambient temperature-20 ... 110 °C (-4 ... 230 °F)
MaterialPC
Dimensions
Height17.2 mm
Diameter15 mm
MountingSnap-in