Select Your Country

Go to global website

REF-A80 Reflector

Reflector, rectangular 80 mm x 50 mm, self-adhesive

Key Benefits at a Glance

  • Self-ahesive for simple installation
  • Rectangular design
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of REF-A80

Construction typerectangular
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height7.2 mm
Width50 mm
Length80 mm
Mountingself-adhesive