Select Your Country

Go to global website

RLK39-54/31/40a/116 Retroreflective Sensor

Retroreflective sensor for standard applications, polarization filter, detection range 7 m, red light, sensitivity adjuster, light/dark on, relay contact output, terminal compartment

Key Benefits at a Glance

  • Glare protected with polarization filter
  • Visible red light
  • Light-on/dark-on, switchable
  • Degree of protection IP54
Product Compliance: Europe – CE
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of RLK39-54/31/40a/116

Effective detection range0 ... 5 m
Reflector distance0.1 ... 5 m
Threshold detection range6 m
Reference targetH50 reflector
Light sourceLED red
Light typemodulated visible red light
Polarization filteryes
Ambient light limitIEC / EN 60947-5-2 , 10000 Lux
MTTFd803 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow: switching state
LED red: pre-fault indication
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Operating voltageUB12 ... 240 V DC
24 ... 240 V AC (50 ... 60 Hz)
Ripple10 %
No-load supply currentI0≤ 50 mA
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Caution!
The protection class 2 is only valid when the terminal compartment is closed. output circuit has basic insulation to control circuit according to IEC/EN 61140
Power consumptionP0≤ 3 VA
Time delay before availabilitytv≤ 300 ms
Switching typelight/dark on
Signal output1 relay output
Switching voltagemax. 240 V AC ; 150 V DC
Switching currentmax. 3 A
Switching powerDC: max. 90 W AC: max. 750 VA
Switching frequencyf≤ 25 Hz
Response time≤ 20 ms
Product standardEN 60947-5-2
CCC approvalCertified by China Compulsory Certification (CCC)
ApprovalsCE
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP54
Connectionterminal compartment PG9 , ≤ 0.75 mm2
Material
HousingPBT
Optical facePMMA
Massapprox. 110 g
Dimensions
Height64 mm
Width25 mm
Depth75 mm
Scope of deliveryMounting aid , Reflector