Select Your Country

Go to global website

NBB7-F104M-A0-200MM-V1 Inductive Sensor

Key Benefits at a Glance

  • 7 mm flush
  • 4-wire DC
  • Metal housing
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB7-F104M-A0-200MM-V1

Switching functioncomplementary
Output typeNPN
Rated operating distancesn7 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 5.6 mm
Reduction factor rAl 0.30 - 0.45
Reduction factor rCu 0.25 - 0.45
Reduction factor r304 0.60 - 1.00
Reduction factor rSt37 1
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf150 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL200 mA
Off-state currentIr≤ 80 µA
No-load supply currentI0≤ 15 mA
Switching state indicatorLED
Standard conformity
StandardsIEC / EN 60947-5-2:2004
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeCable connector M12 x 1 , 4-pin with PUR cable 200 mm
Core cross section0.14 mm2
Housing materialGD-Zn
Sensing facePA 12
Degree of protectionIP67
Dimensions
Height8 mm
Width20 mm
Length32 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.