Select Your Country

Go to global website

NCN100-F23-E2-V1 Inductive Sensor

Key Benefits at a Glance

  • 100 mm non-flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCN100-F23-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn100 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 81 mm
Actual operating distancesr90 ... 110 mm typ.
Reduction factor rAl 0.37
Reduction factor rCu 0.35
Reduction factor r304 1
Reduction factor rBrass 0.47
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 10 Hz
HysteresisHtyp. 8 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Voltage drop at IL
Voltage drop IL = 200 mA, switching element onUd1.3 ... 2.2 V typ. 1.9 V
Operating currentIL0 ... 200 mA
Off-state currentIr
Off-state current UB = 1.1 x Ue, switching element off0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 90 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd911 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialABS (TSG), bottom Al
Sensing faceABS
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height60.5 mm
Width177 mm
Length177 mm
NoteThe mounting conditions must be checked on a case-by-case basis depending on the application in question.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.