Select Your Country

Go to global website

V95-W-2M-PVC Connection Cable With Socket

Connection cable with socket, 7/8", 5-pin, PVC cable

Key Benefits at a Glance

  • Self-locking threaded joint
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of V95-W-2M-PVC

Number of pins5
Connection 1socket
Construction type 1angled
Threading 17/8 inch
Connection 2cable end
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 9 A
Volume resistance< 5 mΩ
Ambient temperature5 ... 90 °C (41 ... 194 °F) movable installation
-40 ... 90 °C (-40 ... 194 °F) fixed installation
Pollution degree3
Degree of protectionIP68 (2 hrs at 10 bar)
Material
ContactsCuZn, silver-plated
Contact surfaceAu
BodyTPU, orange
CablePVC
Slotted nutPA
Cable
Sheath diameter∅ 6.8 mm
Bending radius> 5 x cable diameter, fixed installation
> 10 x cable diameter, movable installation
Colororange
Cores5 x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
LengthL2 m
Mass168 g