Select Your Country

Go to global website

VBA-4E2A-G2-XE/E2 ASi Input/Output Module

G2 flat module, 4 inputs and 2 electronic outputs

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP67
  • A/B node with extended addressing possibility for up to 62 nodes
  • Addressing jack
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Communication monitoring
  • Inputs for 3-wire sensors (PNP) and mechanical contacts
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Ground connection (FE) possible
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Detection of output overload

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E2A-G2-XE/E2

Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA
Protection classIII
Current loading capacity2 A (IAUX)
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for mechanical contacts or 3-wire sensors (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Input current3 mA (typically)
Switching pointaccording to DIN EN 61131-2 (type 1)
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Number/Type2 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current1 A per output , 2 A per module
Usage categoryDC-13
Input/Outputnone
Input/AS-InterfaceBasic insulation, rated insulation voltage 120 V DC
Output/AS-InterfaceBasic insulation, rated insulation voltage 120 V DC
Electromagnetic compatibilityobserve notices on the certificate of conformity.
Directive 2014/30/EUEN 62026-2:2013
Galvanic isolationEN 60947-1:2007
Degree of protectionEN 60529:2000
Mech. capacityEN 60068-2-6:2008, EN 60068-2-27:1995
InputEN 61131-2:2007
Usage categoryEN 60947-5-1:2005
Emitted interferenceEN 61000-6-4:2001
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61326-1:2006
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 IN1 O1
D1 IN2 O2
D2 IN3 -
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67
ConnectionCable piercing method
flat cable yellow/flat cable black
inputs/outputs: M12 round connector
Material
HousingPBT
Massapprox. 100 g
Tightening torque, cable gland0.4 Nm
MountingMounting plate