Select Your Country

Go to global website

NCB50-FP-Z4-V1 Inductive Sensor

Key Benefits at a Glance

  • 50 mm flush
  • 2-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NCB50-FP-Z4-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn50 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 40.5 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.8
Output type2-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 80 Hz
HysteresisH0 ... 20 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3.8 V
Voltage drop at IL
Voltage drop IL = 20 mA, switching element onUd2.7 ... 4.9 V
Operating currentIL2 ... 200 mA
Lowest operating currentIm2 mA
Off-state currentIr≤ 0.6 mA
Time delay before availabilitytv≤ 300 ms
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Housing basePBT
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Mass530 g
Dimensions
Height40 mm
Width84 mm
Length84 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.