Select Your Country
NBN3-F31K-Z8-K Inductive Sensor
Key Benefits at a Glance
- Direct mounting on standard actuators
- Fixed setting
- LEDs for switching state of sensor and solenoid valve









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN3-F31K-Z8-K
| Switching function | 2 x normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 3 mm |
| Installation | flush mountable | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 2.43 mm |
| Actual operating distance | sr | 2.7 ... 3.3 mm typ. 3 mm |
| Reduction factor rAl | 0.5 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 1 | |
| Reduction factor rSt37 | 1.1 | |
| Output type | 4-wire |
| Operating voltage | UB | 6 ... 60 V DC |
| Switching frequency | f | 0 ... 500 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity tolerant | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 5.5 V |
| Operating current | IL | 4 ... 100 mA |
| Lowest operating current | Im | 4 mA |
| Off-state current | Ir | 0.5 ... 0.9 mA typ. 0.65 mA |
| Time delay before availability | tv | ≤ 40 ms |
| Switching state indicator | LED, yellow | |
| Valve status indicator | LED, yellow |
| Tightening torque, fastening screws | 0.4 Nm |
| MTTFd | 570 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Voltage | max. 32 V DC | |
| Current | max. 240 mA | |
| Short-circuit protection | no | |
| Reverse polarity protection | yes, with reversed output LED is out of function, therfore more power for solenoid valve |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 60 V DC Output Switching Current: 100 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection (system side) | Cage tension spring terminals | ||||||||||
| Core cross section (system side) | 1.5/2.5 mm2 flexible/rigid | ||||||||||
| Connection (valve side) | Cage tension spring terminals | ||||||||||
| Core cross section (valve side) | 1.5/2.5 mm2 flexible/rigid | ||||||||||
| Housing material | PBT | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Mass | 180 g | ||||||||||
| Tightening torque, fastening screws | ≤ 5 Nm | ||||||||||
| Tightening torque, housing screws | 1 Nm | ||||||||||
| Tightening torque, cable gland | M20 x 1.5 ; max. 7 Nm M12 x 1.5 ; max. 1.5 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




