Select Your Country

Go to global website

RMS-G-RC Radar sensor

Key Benefits at a Glance

  • Industrial gate opener with the ability to differentiate between people and vehicles
  • Extra-wide detection area and long detection range
  • Direction detection
  • Easily programmable
  • Programmable by remote control

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of RMS-G-RC

Premium industrial door opener with the ability to differentiate between people and vehicles, can be operated remotely, detection range 7 m x 6 m, max. installation height 7 m, black housing, 2 relay contact outputs, cable connection
Sensing range7000 x 6000 mm (DxW) at 5000 mm mounting height and 30° inclination angle
8000 x 5000 mm (DxW) at 7000 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s , max. ... 5 m/s (18 km/h)
MarkingCE, FCC
Setting angle0 ... 40 ° in 5 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 13 dBm
MTTFd620 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red/green
Control elementsProgramming push-button for selection of operating modes : direction detection , cross-traffic suppression , Vehicle detection , Switching type , relay hold time
Control elementsProgramming via 2 keys , alternative via remote control (Accessories ordered separately)
Operating voltageUB12 ... 36 V DC , 12 ... 28 V AC
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1 W
Switching typeNO/NC
Signal output2 relay outputs
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delaytoff0.2 ... 5 s adjustable
CE conformity2014/53/EU This device can be used in all countries within the EU including the United Kingdom. In other countries, all applicable national regulations must be observed.
EAC conformityTR CU 020/2011
FCC approvalFCC Rules part 15 / This device can be used in the USA.
RSS-310 of Industry Canada / This device can be used in Canada.
Operating temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-30 ... 60 °C (-22 ... 140 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 7000 mm
Degree of protectionIP54
Connectionplug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with delivery
Material
HousingABS, anthracite
Mass120 g
Dimensions123 mm x 65 mm x 57 mm
Height65 mm
Width123 mm
Depth57 mm
SeriesRMS