Select Your Country

Go to global website

EVS58-TZ Absolute Rotary Encoder

Singleturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • Ethernet interface with TCP/IP
  • 16 Bit singleturn
  • Integrated webserver
  • Servo or clamping flange

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of EVS58-TZ

Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
MTTFd130 a
Mission Time (TM)20 a
L101.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Power consumptionP0max. 4 W
Linearity± 0.5 LSB ( up to 12 Bit )
± 2 LSB ( up to 16 Bit )
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeMODBUS TCP/IP
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Physical Ethernet
Transfer rate10 MBit/s / 100 MBit/s
ConnectorEthernet: 1 socket M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 5-pin, A-coded
Degree of protectionDIN EN 60529,
shaft side: IP64 (without shaft seal)/IP66 (with shaft seal)
housing side: IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Operating temperature0 ... 60 °C (32 ... 140 °F) Standard , with Option T -40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Massapprox. 500 g
Rotational speedmax. 12000 min -1 without shaft seal
max. 3000 min -1 with shaft seal
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm without shaft seal
≤ 5 Ncm with shaft seal
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter59 mm