Select Your Country

Go to global website

REF-MVR10 Reflector with micro-structure

Key Benefits at a Glance

  • Mounting holes for simple installation
  • Micro-structure
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-MVR10

Reflector with Micro-structure, rectangular 60 mm x 19 mm, mounting holes
Construction typerectangular
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
MaterialPMMA/ABS
Dimensions60 mm x 19 mm x 6 mm
Height60 mm
Width19.2 mm
Mountingmounting holes