Select Your Country

Go to global website

OFR-A4 Optical Reflective Film

Reflective tape A4 (297 mm x 210 mm)

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OFR-A4

Construction typerectangular
Optical elementsMicro-triple pyramids
Ambient temperature-35 ... 60 °C (-31 ... 140 °F)
MaterialF6000
Dimensions297 mm x 210 mm
Height297 mm
Width210 mm
Mountingself-adhesive
StorageStore cool and dry
Supplementary informationThe ambient temperature when mounting and processing the film should not be less than 18 °C.