Select Your Country

Go to global website

LCE 04-1,6-1,0 G Glass Fiber Optic

Glass fiber optic - thru-beam with PVC covering

Key Benefits at a Glance

  • Thread M6
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LCE 04-1,6-1,0 G

Fiber optic lengthl1000 mm
Fiber optic diameterd2.7 mm
Adapter form04
End piecethread
Bending radiusmin. 10 mm
Fiber bundle diameter1.8 mm
optical face: 2.5 mm2
Opening angleapprox. 68 °
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-20 ... 85 °C (-4 ... 185 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP65
Material
Optical faceglass
SheathingPVC
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPVC
Extraction forceat probe at 20°C: 120 N
Device seriesMLV41-LL