Select Your Country

Go to global website

KFD2-VM-Ex1.35.L Solenoid Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Output 15.3 V DC at 17 mA
  • 3 logic inputs with AND/OR logic
  • Service port for isolator function test

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-VM-Ex1.35.L

Signal typeDigital Output
ConnectionPower Rail or terminals 11+, 12-
Rated voltageUr20 ... 30 V DC
Ripple≤ 10 %
Rated currentIr≤ 52 mA
Power dissipationtyp. 1.2 W
Power consumption< 1.5 W
Connection sidecontrol side
Connectionterminals 7+, 8+, 9+
Signal level1-signal: 15 ... 30 V DC ; input current: approx. 2.3 mA at 24 V DC
0-signal: 0 ... 5 V DC or open input
Response delay5 ... 30 ms (typical 10 ms)
Connection sidefield side
Internal resistorRimax. 410 Ω
CurrentIetyp. 18 mA
VoltageUetyp. 16 V
Limitcurrent IE: ≥ 17 mA; typ. 18 mA
voltage UE: ≥ 15.3 V; typ. 16 V
Open loop voltageUsmin. 22.3 V
Connectionterminals 4+, 6-
Output current17 mA
Output signalThese values are valid for the rated operating voltages from 20 ... 30 V DC.
Switching frequency15 Hz
Input/power supplynot available
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 120 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificatePTB 00 ATEX 2132
MarkingEx-Hexagon II (1)GD [Ex ia] IIC [circuit(s) in zone 0/1/2]
OutputEx ia
VoltageUo25.2 V DC
CurrentIo67.2 mA
PowerPo423.5 mW (linear characteristic)
Supply
Maximum safe voltageUm253 V AC/125 V DC without jumper 10-11, 60 V with jumper 10-11 (Attention! Um is no rated voltage.)
Input
Maximum safe voltageUm60 V (Attention! Um is no rated voltage.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.