Select Your Country

Go to global website

NBN2-F79-E2-Y188931 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 2 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN2-F79-E2-Y188931

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn2 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 1.8 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB5 V -5% +10%
Switching frequencyf0 ... 800 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionno
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 100 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 20 ms
MTTFd4830 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 5 V DC
Output Switching Current: 100 mA
CSA approvalcCSAus Listed, General Purpose
Ambient temperature15 ... 35 °C (59 ... 95 °F)
Connection typeflexible leads PVC , 510 mm , twisted
Connection assemblyMolex socket housing 51021-0300
Molex crimp 50058-8000
Core cross section0.08 mm2
Housing materialPA
Sensing facePA
Degree of protectionIP67
Dimensions
Height4.7 mm
Width8 mm
Length16 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.