Select Your Country

Go to global website

RLK31-6/31/115 Retroreflective Sensor

Retroreflective sensor without polarization filter, plastic housing, 14 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable

Key Benefits at a Glance

  • Cost-optimized series for standard tasks
  • Large construction with small housing
  • Version for universal voltages
  • Relay output
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • JA
  • ZH

Technical data of RLK31-6/31/115

Effective detection range14 m
Reflector distance200 ... 14000 mm
Threshold detection range16.5 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 630 nm
Polarization filterno
Diameter of the light spotapprox. 240 mm at a distance of 8 m
Opening angle3 °
Ambient light limit50000 Lux
MTTFd790 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (operating reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Operating voltageUB24 ... 240 V AC
12 ... 240 V DC
No-load supply currentI0≤ 40 mA
Power consumptionP0≤ 2 VA
Switching typedark-on
Signal outputRelay, 1 alternator
Switching voltagemax. 240 V AC
Switching currentmax. 3 A
Switching powerDC: max. 150 W AC: max. 750 VA
Switching frequencyf20 Hz
Response time≤ 25 ms
Product standardEN 60947-5-2
Protection classII , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPolycarbonate
Optical facePMMA
Mass154 g
Dimensions
Height62 mm
Width18 mm
Depth35 mm