Select Your Country

Go to global website

VAA-LT2-G1 ASi Control Push Button

AS-Interface illuminated push-button module

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP67
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • 2 integrated illuminated pushbuttons
  • Variable colors

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-LT2-G1

Node typeStandard node
Button2 integrated,
protected against accidental activation,
keys can be individually labelled,
labeling field on the module
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 55 mA (LEDs on)
Protection classIII
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
ProfileS-3.F
IO code3
ID codeF
Data bits (function via AS-Interface) input output
D0 Button 2 red -
D1 Button 1 green -
D2 - LED 2 red
D3 - LED 1 green
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529
Connectioncable piercing method or terminal compartment
flat cable or standard round cable