Select Your Country

Go to global website

VAZ-PB-DB9-W D-Sub Connector

PROFIBUS D-sub quick connector

Key Benefits at a Glance

  • Angled cable outlet alternatively right/left
  • Integrated, switchable bus terminal resistor
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-PB-DB9-W

Rated operating voltageUe60 V AC
Rated operating currentIe1 A
ProtocolPROFIBUS
Transfer ratemax. 12 MBit/s
Ambient temperature-20 ... 75 °C (-4 ... 167 °F)
Storage temperature-25 ... 80 °C (-13 ... 176 °F)
Core cross-section0.12 mm2 to max. 0.5 mm2 solid
Degree of protectionIP40
Connection9-pin Sub-D connector (pins)
Material
Housingmetallized ABS
Cable
Sheath diameter7.6 mm ... 8.4 mm