Select Your Country

Go to global website

U-G1FF ASi Module Mounting Base

AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)

Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technical data of U-G1FF

UL File NumberE223772
Current loading capacity≤ 2 A for max. 40 V
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 according to EN 60529
(only in connection with module or cover)
ConnectionFlat cable for AS-Interface and external power supply
Material
HousingPBT
Dimensionsabout 80, 45, 20 mm (L, W, H)
MountingDIN rail or screw mounting