Select Your Country

Go to global website

REF-1000MMx1000MM Optical Reflective Film

Reflective tape on metal plate 1000 mm x 1000 mm

Key Benefits at a Glance

  • Suitable for distance sensors EDM50, EDM120, EDM240, and VDM
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-1000MMx1000MM

Construction typerectangular
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
MaterialReflective tape, Plate: aluminum
Massapprox. 5.5 kg
Dimensions
Height2.4 mm
Width1000 mm
Length1000 mm
Mountingmounting holes
SeriesEDM , VDM