Select Your Country

Go to global website

NRB50-FP-E2-C-P3-V1 Inductive Sensor

Key Benefits at a Glance

  • 50 mm flush
  • Reduction factor = 1
  • Weld Immune
  • Short-term interference suppression magnetic fields
  • Particularly suitable for flush installation in floor conveyor systems

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NRB50-FP-E2-C-P3-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn50 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 40.5 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Temperature drift± 10 % at 0 ... 50 °C (32 ... 122 °F)
± 20 % at -25 ... 0 °C (-13 ... 32 °F) and 50 ... 70 °C (122 ... 158 °F)
Rated insulation voltageUBIS50 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 300 ms
Constant magnetic fieldB5 mT
Alternating magnetic fieldB5 mT
Tuning-outtyp. 50 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd944 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPBT/metal
Sensing facePBT, PTFE coated
Housing basePBT
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width84 mm
Length84 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.