Select Your Country

Go to global website

KCT-6ST-C Pulse Counter Unit

Unit with digital display for use as totalizer, timer, or tachometer

Key Benefits at a Glance

  • Counter frequency up to 20 kHz
  • LED indicator, red
  • 6 decade devices
  • Operation via keypad
  • Two counter inputs
  • Fixing with plug-in frame for easy installation
  • Connection via screw terminals
  • Manual or external reset
  • PNP and NPN sensors can be connected
  • Shock resistance in accordance with DIN EN 60068-2-27
  • Vibration resistance in accordance with DIN EN 60068-2-6

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KCT-6ST-C

Pre-selectionsingle
Data storage106 storage cycles or 10 years, EEPROM
Programmingkeypad-driven menu
Type7-segment LED display, red
Number of digits6
Display valuedigit height 8 mm
Pre-selectionactive at counter value ≤ 0
Key interlock-
Display interval-199999 ... 999999 with suppression of leading zeros
Decimal point0 to max 3 fractional digits
Scale factor0.0001 ... 99.9999
Resetmanually or external
Operating voltageUB10 ... 30 V DC
Power consumptionP01.5 W
Counting frequency30 Hz / 20 kHz
Impedance10 kOhm
Voltagelow: 0 V DC ... 0.2 x supply voltage; high: 0.6 x supply voltage ... 30 V DC
Counting methodadding or subtracting
OptocouplerSemiconductor output 30 V, max. 10 mA
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity≤ 80 % (non-condensing)
Connection7-pin screw terminal ,
max. core cross section 0.34 ... 1.5 mm2
Mass48 g
Dimensions48 mm x 24 mm x 65 mm
Mountinglatch fastener