Select Your Country

Go to global website

MPL2HD Retroreflective Sensor

Photoelectric Sensors; MP Series Modular

Key Benefits at a Glance

  • Harsh duty
  • Withstands 1200 psi washdown
  • Sensing range 9 m
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MPL2HD

Sensing range9 meters
Light sourceInfrared
Light typeinfrared
Polarization filterno
MarkingCE
Function indicator2 LEDs
Control elementslight on / dark on
Response time≤ 10 ms
Output typedependent on base selected
StandardsEN 60947-5-2
ApprovalsCE, cULus
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-55 ... 85 °C (-67 ... 185 °F)
Relative humidity95% RH (non-condensing)
Shock resistance50G
Vibration resistance10G, 10 ... 500 Hz
Degree of protectionIP69K
Material
HousingPolycarbonate
Optical faceplastic lens
SheathingGlass-filled acetal, Type 20
Dimensions
Height43.2 mm
Width39.6 mm
Depth52.3 mm