Select Your Country

Go to global website

KFD2-SR2-Ex2.2S Switch Amplifier

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Usable as signal splitter (1 input and 2 outputs)
  • 2 x 2 relay contact outputs with AND logic
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 2
Product Compliance: International - FM APPROVED
Product Compliance: USA - cCSAus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-SR2-Ex2.2S

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr20 ... 30 V DC
Ripple≤ 10 %
Rated currentIr≤ 50 mA
Power dissipation1 W
Power consumption< 1.3 W
Connection sidefield side
Connectionterminals 1+, 2+, 3-; 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Connection sidecontrol side
Connectionoutput I: terminals 7, 8 ; output II: terminals 8, 9 ; output III: terminals 10, 11 ; output IV: terminals 11, 12
Output I, II, III, IVchannel 1, 2; relay
Contact loading50 V AC/1 A/cos φ > 0.7; 40 V DC/1 A resistive load
Minimum switch current1 mA / 24 V DC
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life108 switching cycles
Collective error messagePower Rail
Switching frequency≤ 10 Hz
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff
Output/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff , functional insulation, rated insulation voltage 50 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Electromagnetic compatibilityNE 21:2004
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificatePTB 00 ATEX 2083
MarkingEx-Hexagon II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2]
InputEEx ia IIC
VoltageUo10.5 V
CurrentIo13 mA
PowerPo34 mW (linear characteristic)
Supply
Maximum safe voltageUm253 V AC / 125 V DC (Attention! Um is no rated voltage.)
Output
Contact loading50 V AC/1 A/cos φ > 0.7; 40 V DC/1 A resistive load
Maximum safe voltageUm253 V AC (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1493 X
MarkingEx-Hexagon II 3G Ex ec nC IIC T4 Gc
Galvanic isolation
Input/inputnot available
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN IEC 60079-15:2019
FM approval
FM certificateFM19US0207X
Control drawing116-0035
CSA approval
Control drawing116-0047
IECEx approval
IECEx certificateIECEx TUN 19.0013X
IECEx markingEx ec nC IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.