Select Your Country

Go to global website

UC1000-30GM-E6R2-K-V15 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000
  • 2 programmable switch outputs
  • Hysteresis mode selectable
  • Window mode selectable
  • Synchronization options
  • Adjustable acoustic power and sensitivity
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UC1000-30GM-E6R2-K-V15

Sensing range80 ... 1000 mm
Adjustment range120 ... 1000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 180 kHz
Response delay65 ms minimum
195 ms factory setting
LED greensolid: Power-on
flashing: Standby mode or program function object detected
LED yellow 1solid: switching state switch output 1
flashing: program function
LED yellow 2solid: switching state switch output 2
flashing: program function
LED redsolid: temperature/program plug not connected
flashing: fault or program function object not detected
Temperature/teach-in connectorTemperature compensation , Switch points programming , output function setting
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 50 mA
Interface typeRS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30 Hz / n , n = number of sensors , n ≤ 5
Output type2 switch outputs PNP, NO/NC, programmable
Rated operating currentIe200 mA , short-circuit/overload protected
Voltage dropUd≤ 2.5 V
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequencyf≤ 2.5 Hz
Range hysteresisH1 % of the adjusted operating range (default settings), programmable
Temperature influence≤ 2 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionsensor head: IP67
connector sensor head/controller unit: IP52
Material
Housingstainless steel (1.4305 / AISI 303)
PBT plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass210 g
Dimensions
Length27 mm
Diameter30 mm
Output 1Switching point: 200 mm
output function: Switch point operation mode
output behavior: NO contact
Output 2Switching point: 1000 mm
output function: Switch point operation mode
output behavior: NO contact