Select Your Country

Go to global website

KFD2-VR-Ex1.19-Y109129 Voltage Repeater

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Voltage input -10 V ... 10 V
  • Transmission frequency up to 50 kHz
  • Voltage output -10 V ... 10 V

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: International - FM APPROVED
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-VR-Ex1.19-Y109129

Signal typeAnalog input
ConnectionPower Rail or terminals 11+, 12-
Rated voltageUr20 ... 35 V DC
Ripplewithin the supply tolerance
Rated currentIr< 30 mA
Connection sidefield side
Connectionterminals 4+, 5-
Input resistancemin. 10 MΩ
Transmission range-10 ... 10 V
Offset voltage/current< 10 mV / < 1 µA
Connection sidecontrol side
Connectionterminals 7-, 8+
Voltage-10 ... 10 V
Output resistancemax. 20 Ω
Cut-off frequency50 kHz (-3 dB)
Deviation
After calibration± 30 mV at 20 °C (68 °F)
Influence of ambient temperature< 0.01 % of span per K
Rise time≤ 10 µs
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 110 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1
Height100 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateBAS 01 ATEX 7262
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) , [circuit(s) in zone 0/1/2]
VoltageUo15.5 V
CurrentIo7.2 mA
PowerPo28 mW
Supply
Maximum safe voltageUm250 V (Attention! The rated voltage is lower.)
Output
Maximum safe voltageUm250 V (Attention! The rated voltage is lower.)
CertificateBASEEFA 10 ATEX 0079X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018
FM approval
Control drawing116-0129
UL approval
Control drawing116-0173 (cULus)
CSA approval
Control drawing116-0132
IECEx approval
IECEx certificateIECEx BAS 10.0040X
IECEx markingEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.