Select Your Country

Go to global website

VAA-4E4A-G16-ZEJ/E2L ASi Input/Output Module

G16 compact module 4 inputs (PNP) and 4 electronic outputs

Key Benefits at a Glance

  • Compact design
  • Connections via round connector
  • AS-Interface connection via M12 metal threaded insert with SPEEDCON
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Degree of protection IP67 / IP68 / IP69K
  • Inputs for 2- and 3-wire sensors
  • Supply for inputs from AS-Interface
  • Power supply of outputs from the external auxiliary voltage
  • Communication monitoring
  • Detection of overload on sensor supply
  • Detection of output overload with LED per channel

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAA-4E4A-G16-ZEJ/E2L

Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.0
IO code7
ID code0
ID1 codeF
ID2 codeE
UL File NumberE223772
LED PWR/FAULTStatus display; multi-colour LED
Green: normal operation
Red: communication fault
Flashing yellow/red: address 0
Flashing green/red: sensor supply or output overload
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTSwitching status (output); 4 yellow/red LEDs
Yellow: output active
Red: output overload
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 240 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 200 mA (TB ≤ 40 °C),
≤ 150 mA (TB ≤ 70 °C), overload-proof and short-circuit protected
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type4 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current1 A per output
Usage categoryDC-13
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005 EN 62026-2:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP67 / IP68 / IP69k
ConnectionAS-Interface and auxiliary voltage: M12 x 1 round connector
sensors/actuators: M8 x 1 round connector
Material
HousingPBT
Mass150 g
Tightening torque, cable gland0.4 Nm (M12 connector),
0.2 Nm (M8 connector)
Mountingscrew mounting