Select Your Country

Go to global website

NO LONGER FOR SALE

VAA-2E1A-PM-S AS-Interface EMERGENCY STOP button

AS-Interface EMERGENCY STOP button

Key Benefits at a Glance

  • 2-channel, compelled connected
  • Overload-protected in accordance with IEC 60947-5-5
  • Integrated illumination in the actuator
  • TÜV-approval for system components is available
  • Biased actuator for self-monitoring
  • EMERGENCY STOP unlocking by turning or pulling

Show more

Interface symbol
Product Compliance: Europe – CE
Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technical data of VAA-2E1A-PM-S

Node typeSafety-Slave
AS-Interface specificationV2.1
Required master specification≥ V2.0
UL File NumberE198304
MTTFd200 a
B10d1 E+5
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA
Protection classIII
Insulation resistancemin. 100 MΩ
Number/Type2 NC
Safety function by positive opening
in accordance with IEC/EN 60947-5-1
Reset by pulling
Supplyfrom AS-Interface
Number/TypeLED red
Supplyfrom AS-Interface
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Electromagnetic compatibilityEN 62026-2:2013
Degree of protectionEN 60529:2000
Electrical safetyEN 60947-5-5:1997+A1:2005
AS-InterfaceEN 62026-2:2013
Functional safetyEN 62061:2005
EN 61508 Parts 1-7:2010
NFPA 79:2007
EN 60204-1:2006
ProfileS-7.B.E.
IO code7
ID codeB
ID1 codeF
ID2 codeE
Data bits (function via AS-Interface) input output
D0 dyn. safety code 1 OUT 1
D1 dyn. safety code 1 -
D2 dyn. safety code 2 -
D3 dyn. safety code 2 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 55 °C (-13 ... 131 °F) (no freezing)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity40 ... 85 % , non-condensing
Operating forcePush: 32 N
Pull: 21 N
Turn: 0.27 Nm
Minimum for positive opening operation: 60 Nm
Operating distancefor positive opening operation: min. 4 mm
maximal: 4.5 mm
Degree of protectionIP65
ConnectionCrimp terminal sockets (JST)
1.5 m Connecting cable with crimp on 2 flexible leads supplied with delivery
InstallationInstallation in 22 mm hole
Mass105 g
Life span> 250,000 switching operations