Select Your Country

Go to global website

REF-H100-2R Reflector

Reflector, rectangular 100 mm x 100 mm, mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
  • Two reflectors per packaged unit
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-H100-2R

Construction typerectangular
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
MaterialPMMA
Dimensions
Height9 mm
Width100 mm
Length100 mm
Mountingmounting holes