Select Your Country

Go to global website

WCS2-PS1-C WCS2 Profile Rail

WCS2 profile rail, coated

Key Benefits at a Glance

  • Powder coated
  • Rapid installation
  • Holds both, laminate and stainless steel code rails
  • Long suspension distance
  • All mounting orientations are possible
  • Required, if guide trolleys are used

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS2-PS1-C

Operating temperature-40 ... 70 °C (-40 ... 158 °F)
LengthL1000 mm ... 5000 mm
Bending radius≥ 1000 mm
MaterialAluminum , powder coated
Thermal expansion coefficient2.4 x 10-5 / K
Mass1000 g / m
Coatingpowder coated , 100 µm