Select Your Country

Go to global website

REF-H50HT Reflector

Key Benefits at a Glance

  • Mounting holes for simple installation
  • High temperature rated to 120 °C (248 °F)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of REF-H50HT

Reflector, rectangular 47.9 mm x 47.25 mm, mounting holes, fixing strap
Construction typerectangular
Ambient temperature-20 ... 120 °C (-4 ... 248 °F)
MaterialPMMA
Dimensions51.4 mm x 60.3 mm x 8.5 mm
Height60.3 mm
Width51.4 mm
Mountingmounting holes