Select Your Country

Go to global website

NO LONGER FOR SALE

SLU-103-PF Sludge Level Sensor

Key Benefits at a Glance

  • 13 V DC supply voltage
  • Monitoring of sludge level
  • Capable of distinguishing between air and liquid
  • Capable of distinguishing between sludge and liquid
  • No moving parts
  • Simple mounting

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SLU-103-PF

Rated voltageUr13 V DC
Electromagnetic compatibility
Directive 2004/108/ECEN 61000-6-2, EN 61000-6-3
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP68
Connectioncable , length 5 m (15 ft) , 2 x 0.75 mm2 cross section
MaterialStainless steel
Massapprox. 410 g
Dimensions∅38/66 x 152 mm (∅1.5/2.6 x 6 inch)
Width66 mm
Length152 mm
Diameter38 mm
EU-type examination certificateDEMKO 07 ATEX 142593X
MarkingEx-Hexagon II 1G Ex ia IIB T3
VoltageUi13 V
CurrentIi140 mA
PowerPi1.05 W
Internal capacitanceCi4 µF
Internal inductanceLi 0.2 mH
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007, EN60079-26:2007
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Designation- cable connector for one sensor LAL-SK2
- mounting set for one sensor NVO5-B

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.