Select Your Country

Go to global website

NO LONGER FOR SALE

NVF-104/34-PF Overflow sensor

Key Benefits at a Glance

  • 24 V DC supply voltage
  • Monitoring of overflow and back pressure
  • Capable of distinguishing between air and liquid
  • No moving parts
  • Simple mounting

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVF-104/34-PF

Rated voltageUr24 V DC
Electromagnetic compatibility
Directive 89/336/EECEN 61000-6-2 , EN 61000-6-3
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP68
Connectioncable , length 5 m (15 ft) , 2 x 0.75 mm2 cross section
Materialnickel-plated steel
Massapprox. 375 g
Dimensions∅26.9 x 128 mm
Length128 mm
Diameter26.9 mm
EU-type examination certificateDEMKO 07 ATEX 142588
MarkingEx-Hexagon II 1G Ex ia IIB T3
VoltageUi24 V DC
CurrentIi400 mA
PowerPi1.6 W
Internal capacitanceCi600 pF
0.1 F for extension cable
Internal inductanceLi 0.1 mH
0.3 mH for extension cable
Directive conformity
Directive 94/9/ECEN 50014, EN 50020, EN 60079-14
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.