Select Your Country

Go to global website

NO LONGER FOR SALE

KVF-103-PF Oil Level Sensor

Key Benefits at a Glance

  • 18 V DC supply voltage
  • Monitoring of oil level thickness
  • Capable of distinguishing between oil and water
  • No moving parts
  • Simple mounting

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KVF-103-PF

Rated voltageUr18 V DC
Electromagnetic compatibility
Directive 2004/108/ECEN 61000-6-2, EN 61000-6-3
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP68
Connectioncable , length 5 m (15 ft) , lead cross section 2 x 1 mm2
MaterialStainless steel
Massapprox. 1000 g
Dimensions∅33 x 210 mm (∅1.3 x 8.3 inch)
Length250 mm
Diameter33 mm
EU-type examination certificateDEMKO 07 ATEX 142592 X
MarkingEx-Hexagon II 1G EEx ia IIB T3
VoltageUi24 V
CurrentIi400 mA
PowerPi1.6 W
Internal capacitanceCi60 nF
Internal inductanceLi 0.2 mH
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007, EN60079-26:2007
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Designation- cable connector for one sensor LAL-SK2
- mounting set for one sensor NVO5-B

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.