Select Your Country

Go to global website

NO LONGER FOR SALE

TERMEX-320 Text terminal

Key Benefits at a Glance

  • Available as a non-explosion-protected terminal
  • Degree of protection: IP 65 (front plate)
  • Approcal: II 2G and II 3D EEx IIC T4, intrinsically safe
  • Nonreflecting glass faceplate
  • Extended temperature range: -4°F ... +140°F (-20°C ... +60°C)
  • Optional: backlit display
  • Text display with up to 20 x 4 (character x lines) resolution
  • Various enclosure types: stainless steel, plastic, ... in wall or desktop version
  • Various PLC and computer interfaces
  • Certified for application for which EN 45501 calibration is mandatory
  • Integratable serial peripheral interfaces
  • Numerous peripheral divices: Scanner, expansion keyboard, ...

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TERMEX-320

TypeText terminal
Display
TypeLC display (backlight option available)
Screen size16.5 cm (6.5 inch)
Resolution4 lines with 20 characters each, character height 12 mm
1 line for softkeys, character height 4.5 mm
Color depthmonochrome
Input devices
KeyboardShort-stroke key
Number block
10 function keys (dual assignable)
3 special keys (S1 ... S3) Shift and Alt keys
Cursor block
LED green10 green LEDs (user-programmable)
LED red6 red LEDs (alarm indicator)
LED ONPower supply indicator
LED COMindicates a communication error between device and host
LED !indicates "Messages are present"
LED A..Zindicates "Letter entry active"
Emitted interferenceEN 55011:1998 + A1:1999
Operating systemdevice-specific, updatable firmware
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 75 % non-condensing (48 h endurance test)
Degree of protectionIP65 (front)
IP20 (back)
IP54 (in housing ABG-P)
IP65 (in housing ABG-1.4305 / AISI 303)
InstallationMountable on floor, wall or ceiling
several mounting options (turnable/fix) available
Mass1.9 kg
DimensionsFront panel (WxH): 288 x 220 mm
Installation depth: 72 mm incl. clamps, without plugs
Cut out dimensions276 mm x 208 mm
EC-Type Examination CertificateDMT 02 ATEX E 239
Group, category, type of protection, temperature classEx-Hexagon II 2 G EEx ib IIC T4 , [exsign] II 3 D X T 135°
Directive conformity
Directive 94/9/ECEN 50020 , EN 50281