Select Your Country

Go to global website

NO LONGER FOR SALE

KVF-103-K Overflow sensor

Key Benefits at a Glance

  • 13 V DC supply voltage
  • Monitoring of overflow and back pressure
  • Capable of distinguishing between water and air
  • No moving parts
  • Simple mounting

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KVF-103-K

Rated voltageUr13 V DC
Electromagnetic compatibility
Directive 89/336/EECEN 61000-6-2 , EN 61000-6-3
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP68
Connectioncable , length 5 m (15 ft) , 2 x 0.75 mm2 cross section
MaterialStainless steel
Massapprox. 350 g
Dimensions∅18 x 107 mm (∅0.7 x 4.2 inch)
Length107 mm
Diameter18 mm
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.