Select Your Country

Go to global website

V1S-TEE-V1/V1S T-Splitter

T-Splitter M12 plug to M12 plug / M12 socket 4-pin A-coded

Key Benefits at a Glance

  • Suitable for connecting several roller conveyor light sensors to one line
  • Degree of protection IP67
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1S-TEE-V1/V1S

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 3
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIB4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Mass27 g
Dimensions
Width34.5 mm
Length54.2 mm
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU
Contact surfaceNi/Au