Select Your Country

Go to global website

NO LONGER FOR SALE

NVD-11 Warning device for Grease Interceptors

Key Benefits at a Glance

  • 230 V AC supply voltage
  • Monitoring of overflow and back pressure
  • Monitoring of oil level thickness
  • Visual and acoustic alarm
  • Connection to central monitoring system
  • Direct wall-mounting option

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVD-11

Connectionterminals 1, 2
Rated voltageUr230 V AC ± 10 %, 50/60 Hz
Fusingmax. 10 A
Power consumption3 VA
Display elementsLED STANDBY (indication status alarm relay), one green LED
LED OVERFLOW, one yellow LED
LED LAYER THICKNESS, one yellow LED
LED SENSOR FAULT, one red LED
Control elementsbutton ALARM RESET: reset of the alarm relays and of the acoustic alarm
Connectioninput 1: oil level sensor terminals 6+, 7-
input 2: overflow sensor terminals 8+, 9-
Connectionterminals 3, 4, 5
Outputvolt-free change-over contact
Contact loading250 V AC/6 A
Output/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Electromagnetic compatibility
Directive 89/336/EECEN 61000-6-2 , EN 61000-6-3
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP65
ConnectionPG13.5 cable gland
MaterialPolycarbonate
Mass530 g
Dimensions130 x 130 x 77 mm (5.1 x 5.1 x 3 inch)
Height77 mm
Width130 mm
Length130 mm
Mountingwall mounting
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.